Skip to main content

Features

  • Optimized for high-current point-of-load applications
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 1.0V ≤ VIN ≤ VDD
  • 22mΩ RDSON while supporting 4.0A
  • Output voltage slew-rate control by an external capacitor
  • Overcurrent and over-temperature protection

Description

The SLG59M610V is a 22mΩ 4A single N-channel reverse blocking load switch that can switch 1V to 5.5V power rails. The product is packaged in an ultra‑small 1.5mm x 2.0mm package.

Parameters

Attributes Value
FET Pass Device Type Single N-Channel
VDD min. (V) 2.5
VDD max. (V) 5.5
VIN Channel 1 min. (V) 1
VIN Channel 1 max. (V) 5.5
RDSON (Typ) Channel 1 (mΩ) 22
IDS Channel 1 (A) 4
Enable Active High
Output Voltage Slew Rate set by Capacitor
Discharge Circuit Yes
Undervoltage Protection No
Over Voltage Protection No
Power Good (PG), FAULT indicator No
Reverse current blocking Yes
Reverse voltage detection No
Over Current Protection (OCP) Internally Fixed
Over Current Protection Setting Range Channel 1 6 - 6
Short Circuit Protection Yes
Over Temperature Protection (OTP) Yes
Current Monitor Output No
Internal TVS Surge Protection No
Temp. Range (°C) -40 to +85°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TDFN-8 1.5 x 2.0 mm 8 0.5

Applications

  • Notebook Power Rail Switching
  • Tablet Power Rail Switching
  • Smartphone Power Rail Switching

Applied Filters: