Skip to main content
GreenFET Single N-Channel Load Switch

Package Information

Pkg. Type:
Pkg. Code:
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)6
Current Monitor OutputNo
Discharge CircuitYes
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)1
Internal TVS Surge ProtectionNo
Output Voltage Slew Rate set byInternally Fixed
Over Current Protection (OCP)No
Over Temperature Protection (OTP)No
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
PublishedYes
RDSON (Typ) (mΩ)18
Ramp ControlNo
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VD/VIN (Max)1.5
VD/VIN (Min)0.25
VDD Range (V) (V)2.7 - 3.6
VDD max. (V)3.6
VDD min. (V)2.7
VDDl-VDDh (V)2.7 - 3.6
VIN Channel 1 max. (V)1.5
VIN Channel 1 min. (V)0.25
VIN Range (V)0.25 - 1.5
VIN max. (V)V1.5
VIN min. (V)V0.25

Description

The SLG59M1742C is a high‑performance 1 A capable, single‑channel load switch designed for high‑side power control applications up to 1 A. This feature‑rich nFET load switch has been optimized for all small form-factor, single‑cell Li‑ion applications including smartphones, fitness bands, and watches.