| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 6 |
| Current Monitor Output | No |
| Discharge Circuit | No |
| Enable | Active High |
| FET Pass Device Type | Single N-Channel |
| IDS (A) | 2 |
| Internal TVS Surge Protection | No |
| Output Voltage Slew Rate set by | Capacitor |
| Over Current Protection (OCP) | Inernally Fixed |
| Over Temperature Protection (OTP) | No |
| Over Voltage Protection | No |
| Parametric Category | Load Switches |
| Power Good (PG), FAULT indicator | No |
| Power Monitor Output | No |
| Protection Features | Fixed CL, TSD |
| RDSON (Typ) (mΩ) | 18 |
| Ramp Control | Capacitor |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Short Circuit Protection | No |
| Undervoltage Protection | No |
| VD/VIN (Max) | VDD |
| VD/VIN (Min) | 0.85 |
| VDD Range (V) (V) | 2.5 - 3.6 |
| VDD max. (V) | 3.6 |
| VDD min. (V) | 2.5 |
| VDDl-VDDh (V) | 2.5 - 3.6 |
| VIN Channel 1 max. (V) | 5.5 |
| VIN Channel 1 min. (V) | 0.85 |
| VIN Range (V) | 0.85 - 5.5 |
| VIN max. (V) | V5.5 |
| VIN min. (V) | V0.85 |
The SLG59M1721V is a high performance 18 mΩ, 2.0 A single‑channel nFET load switch which can operate with a 2.5 V to 3.6 V VDD supply to switch power rails from as low as 0.85 V up to the supply voltage. The SLG59M1721V incorporates two‑level overload current protection, thermal shutdown protection, and in‑rush current control which can easily be adjusted by a small external capacitor. Using a proprietary MOSFET design, the SLG59M1721V achieves a stable 18 mΩ RDSON across a wide input voltage range and over temperature. In addition, the SLG59M1721V’s package also exhibits low thermal resistance for high‑current operation using proprietary CuFET technology. Fully specified over the -40 °C to 85 °C temperature range, the SLG59M1721V is packaged in a space‑efficient, low thermal resistance, RoHS‑compliant 1.0 mm x 1.4 mm STDFN package.