Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
GreenFET Single N-Channel Load Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:STDFN-4
Pkg. Code:
Lead Count (#):4
Pkg. Dimensions (mm):1.0 x 1.0 mm
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Temp. Range (°C)-40 to +85°C
Current Monitor OutputNo
Discharge CircuitNo
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)2
IDS Channel 1 (A)2
Internal TVS Surge ProtectionNo
Output Discharge CircuitNo
Output Voltage Slew Rate set byNo
Over Current Protection (OCP)No
Over Temperature Protection (OTP)Yes
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)1.0 x 1.0 mm
Pkg. TypeSTDFN-4
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesTSD
RDSON (Typ) (mΩ)15.5
RDSON (Typ) Channel 1 (mΩ)15.5
Ramp ControlNo
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VD/VIN (Max)1.9
VD/VIN (Min)0.85
VIN Channel 1 max. (V)1.9
VIN Channel 1 min. (V)0.85
VIN Range (V)0.85 - 1.9
VIN Range Channel 1 (V)0.85 - 1.9
VIN max. (V)V1.9
VIN min. (V)V0.85
VOUT Discharge CircuitNo

Description

The SLG59M1556V single N-channel load switch is designed for load switching applications. The part comes with one 15.5mΩ 2.0A rated MOSFET controlled by a single ON control pin. The product is packaged in an ultra-small 1.0mm x 1.0mm package.