Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:pkg_1185
Lead Count (#):449
Pkg. Dimensions (mm):21 x 21 x 1.9
Pitch (mm):

Environmental & Export Classifications

RoHS (R8A77800BNBGV)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-4A
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)16
Lead Count (#)449
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)400
I/O Ports83
Timer16-bit x 4-ch, 32-bit x 6-ch
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Temp. Range (°C)-20 to +75
Family NameSuperH
Lead CompliantNo
Length (mm)21
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)21 x 21 x 1.9
Pkg. TypeFBGA
Price (USD)$84.85267
Tape & ReelNo
Thickness (mm)1.9
Width (mm)21

Description

The SH7780 uses an SH-4A CPU core with a maximum operating frequency of 400MHz. The four-way set-associative cache memory is divided into two 32-Kbyte areas, one for instructions and one for data. The SH7780 incorporates an on-chip 32-bit PCI bus controller which allows connections with LSI devices incorporating PCI interfaces and operating at either 66 MHz or 33 MHz. It employs three kinds of bus: a 32-bit bus for connections to double data rate synchronous DRAM (DDR-SDRAM), a 32-bit bus for PCI bus connections, and a 32-bit local bus for connecting to flash memory, SRAM, etc. Also the SH7780 incorporates a wide range of peripheral functions such as DMAC, SCIF, RTC, FLCTL, TMU, SSI, HAC, MMCIF, etc.