Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_156
Lead Count (#):240
Pkg. Dimensions (mm):13 x 13 x 1.4
Pitch (mm):

Environmental & Export Classifications

RoHS (D6417729RBP100BV)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH3-DSP
Bit Size32
Lead Count (#)240
Operating Freq (Max) (MHz)100
Timer16-bit x 1-ch, 32-bit x 3-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
DMANo
EthernetNo
RTCYes
LVD or PVDNo
Family NameSuperH
Lead CompliantNo
Length (mm)13
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)13 x 13 x 1.4
Pkg. TypeLFBGA
Tape & ReelNo
Thickness (mm)1.4
Width (mm)13

Description

The SH7729R Group is supported only for the customers who have already adopted these products. Not recommended for new designs. Please use other SuperH Family products instead. & The SH7729R microprocessor incorporates the 32-bit SH3-DSP CPU. & The SH7729R's on-chip peripheral functions include a cache memory, internal X/Y memory, an interrupt controller, timers, three serial communication interfaces, a real time clock (RTC), memory management unit (MMU), a user break controller (UBC), a bus state controller (BSC), and I/O ports, making it ideal for use as a microcomputer in electronic devices that require high speed together with low power consumption.