Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:pkg_1185
Lead Count (#):449
Pkg. Dimensions (mm):21 x 21 x 1.9
Pitch (mm):

Environmental & Export Classifications

RoHS (R8A77220AC266BG#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH4AL-DSP
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)148
Lead Count (#)449
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)333.4
I/O Ports149
Timer16-bit x 4-ch, 32-bit x 4-ch
USBUSB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 8, USB Isochronous Transfer Support
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Human Machine InterfaceDisplay Function
Temp. Range (°C)-40 to +85
Family NameSuperH
Lead CompliantNo
Length (mm)21
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)21 x 21 x 1.9
Pkg. TypeFBGA
Tape & ReelNo
Thickness (mm)1.9
Width (mm)21

Description

The SH7722 (SH-MobileR) incorporates SH4AL-DSP CPU core operating at maximum frequency of 333.4MHz, cache memory, VPU4 (Video Processing Unit 4), 2D graphics accelerator, LCD controller, 5-megapixel-class camera interface, JPEG hardware accelerator, TS interface, sound input/output and USB 2.0 high-speed function etc. The SH7722 supports advanced power management function, and satisfies the demand of both high performance and the low power consumption requested from mobile devices. & The SH7722 is appropriate for the applications such as One-Seg capable car navigation systems, PND (Personal Navigation Device), portable media players and various display terminals.