Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:pkg_1508
Lead Count (#):176
Pkg. Dimensions (mm):13 x 13 x 1.9
Pitch (mm):-0.2

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUSH-4A
Bit Size32
Program Memory (KB)1024
RAM (KB)280KB
Lead Count (#)176
Supply Voltage (V)3 - 5.5
Operating Freq (Max) (MHz)160
CAN (ch)4
ADC12-bit x 16-ch
DMANo
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +125°C
Family NameSuperH
Length (mm)13
Pkg. Dimensions (mm)13 x 13 x 1.9
Width (mm)13

Description

The SH7455 and 7456 Groups are high-performance RISC microcontrollers embedded with an 32-bit SH-4A CPU core. & They have a maximum operating frequency of 160 MHz, CPU performance of over 288 MIPS, support single and double-precision floating point arithmetic operations, and achieve a maximum single-precision performance of 1.12 GFLOPS. & They incorporate enhanced communication functions required for in-vehicle networks, such as 4 channels of CAN and 2 channels of FlexRay. The SH7455 and SH7456 also incorporate camera interface functions required for in-vehicle camera control such as DRI interface (2 channels) and I2C-bus interface (1 channel), and components required for in-vehicle millimeter wave systems such as PDAC, PSEL, and DRI circuits, Timer unit TMU (3 channels), and multifunction timer unit ATU-IIIS (59 channels). Furthermore, an on-chip inter-board communication function for multi-CPU configurations enables higher performance driver-assist systems.