Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_1180
Lead Count (#):120
Pkg. Dimensions (mm):16 x 16 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (R5S726A1D216FP#V0)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH2A-FPU
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)1344
Lead Count (#)120
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)216
CAN (ch)2
I/O Ports73
Timer16-bit x 7-ch
ADC10-bit x 6-ch
USBUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10, USB Isochronous Transfer Support
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Temp. Range (°C)-40 to +85
Carrier TypeTray
Family NameSuperH
Lead CompliantYes
Length (mm)16
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)16 x 16 x 1.7
Pkg. TypeLFQFP
Replacement ProductR5S726A0D216FP#V0
Tape & ReelNo
Thickness (mm)1.7
Width (mm)16

Description

The SH726A, SH726B Group are high-performance microcontrollers incorporating SH2A-FPU cores. The SH726A and SH726B MCUs are equipped with a new bus controller that enables connection of quad-SPI flash ROM (serial type), which uses fewer connection pins, as external flash memory supporting direct data access. This reduces substantially the number of pins required for connection while maintaining access speeds equivalent to conventional parallel NOR flash. In addition to 216 MHz high-speed operation, 1.25 MB of on-chip RAM makes it possible to build compact and high-performance systems. They offer optimal solutions for control, communications, and audio systems.