| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_1153 |
| Lead Count (#): | 208 |
| Pkg. Dimensions (mm): | 28 x 28 x 1.7 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| RoHS (R5S72680W266FP#V0) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Longevity | 2029 Feb |
| CPU | SH2A-FPU |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 2624 |
| Lead Count (#) | 208 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 266 |
| CAN (ch) | 3 |
| I/O Ports | 111 |
| Timer | 16-bit x 7-ch |
| ADC | 10-bit x 6-ch |
| USB | USB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer Support |
| DMA | Yes |
| Ethernet | No |
| RTC | Yes |
| LVD or PVD | No |
| Human Machine Interface | Display Function |
| Temp. Range (°C) | -20 to +85 |
| Moisture Sensitivity Level (MSL) | 3 |
| Assembly Location | JAPAN |
| Wafer Fab Location | TAIWAN |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 28 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 28 x 28 x 1.7 |
| Pkg. Type | LQFP |
| Price (USD) | $24.40467 |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 28 |
The SH7268, SH7269 Group are high-performance microcontrollers incorporating SH2A-FPU cores. The SH7268, SH7269 Group share the following features: (1) large-capacity 2.5 megabyte (MB) on-chip SRAM that is 1.7 times the capacity of the Renesas Electronics' existing MCU (SH7266) allowing display of WVGA size (800 x 480 pixel) images without any external SRAM. (2) Increased maximum CPU operating frequency by approximately 1.8 times (266 MHz), which provides increased performance for device control and digital audio signal processing. (3) Additional functionalities, such as a 2D graphics accelerator that conforms to the OpenVGâ„¢ 1.1 standard, the industry standard graphics processing programming interface (API) for embedded equipment. These features offer superb cost-performance to compact, high-performance systems. * OpenVG is a trademark of the Khronos Group.