Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_1153
Lead Count (#):208
Pkg. Dimensions (mm):28 x 28 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (R5S72680RW266FP#V0)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Longevity2029 Feb
CPUSH2A-FPU
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)2624
Lead Count (#)208
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)266
CAN (ch)3
I/O Ports111
Timer16-bit x 7-ch
ADC10-bit x 6-ch
USBUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer Support
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Human Machine InterfaceDisplay Function
Temp. Range (°C)-20 to +85
Moisture Sensitivity Level (MSL)3
Family NameSuperH
Lead CompliantNo
Length (mm)28
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)28 x 28 x 1.7
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)28

Description

The SH7268, SH7269 Group are high-performance microcontrollers incorporating SH2A-FPU cores. The SH7268, SH7269 Group share the following features: (1) large-capacity 2.5 megabyte (MB) on-chip SRAM that is 1.7 times the capacity of the Renesas Electronics' existing MCU (SH7266) allowing display of WVGA size (800 x 480 pixel) images without any external SRAM. (2) Increased maximum CPU operating frequency by approximately 1.8 times (266 MHz), which provides increased performance for device control and digital audio signal processing. (3) Additional functionalities, such as a 2D graphics accelerator that conforms to the OpenVG™ 1.1 standard, the industry standard graphics processing programming interface (API) for embedded equipment. These features offer superb cost-performance to compact, high-performance systems. * OpenVG is a trademark of the Khronos Group.