Skip to main content
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_9399
Lead Count (#):176
Pkg. Dimensions (mm):24 x 24 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (R5S72620W144FP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH2A-FPU
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)1088
Lead Count (#)176
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)144
CAN (ch)2
I/O Ports99
Timer16-bit x 7-ch
ADC10-bit x 4-ch
USBUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer Support
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Human Machine InterfaceDisplay Function
Temp. Range (°C)-20 to +85
Family NameSuperH
Lead CompliantYes
Length (mm)24
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)24 x 24 x 1.7
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)24

Description

Renesas Electronics had earlier launched the SH7260 Series of microcontrollers, built around the SH2A-FPU 32-bit CPU core with superb real time processing capability, as a solution for the digital audio field. TheSH7262 and SH7264 belong to the SH7260 Series of microcontrollers, and the maximum operating frequency of 144 MHz enables faster operation in applications such as equipment control or digital audio signal processing. This combination of excellent signal processing performance and ROM code efficiency means that compression and decompression of audio data in formats required by digital audio applications, such as MP3, WMA, or AAC (Advanced Audio Coding), is performed more quickly and program sizes are reduced. & The SH7262 and SH7264 provide a new video display controller and digital video input pins for use with graphical and video display applications. Digital RGB output pins allow output of images or video in RGB565 format at up to WQVGA size (480 × 240 pixels).