Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PRBG0272FA-A
Lead Count (#):272
Pkg. Dimensions (mm):21 x 21 x 2.1
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH2A-FPU
Bit Size32
Program Memory (KB)4096
Data Flash (KB)128
RAM (KB)256
Lead Count (#)272
Supply Voltage (V)3 - 5.5
Operating Freq (Max) (MHz)200
CAN (ch)4
I/O Ports144
Timer16-bit x 38-ch, 32-bit x 7-ch
ADC12-bit x 37-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +125°C
Family NameSuperH
Length (mm)21
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)21 x 21 x 2.1
Width (mm)21

Description

The SH7254R Group incorporates peripheral functions necessary for system configuration such as floating-point operation unit (FPU), high-capacity ROM and RAM, direct memory access controller (DMAC), various timers, automotive direct memory access controller (A-DMAC), Renesas serial peripheral interface (RSPI), user break controller (UBC), advanced user debugger II (AUD-II), advanced timer unit III (ATU-III), serial communication interface (SCI), controller area network (RCAN-TL1), A/D converter (ADC), interrupt controller (INTC), and I/O ports. & The SH7256R Group is the upper compatible lineup of SH7254R with enhanced peripherals which include FlexRay controller.