| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PRBG0272FA-A |
| Lead Count (#): | 272 |
| Pkg. Dimensions (mm): | 21 x 21 x 2.1 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH2A-FPU |
| Bit Size | 32 |
| Program Memory (KB) | 2560 |
| Data Flash (KB) | 128 |
| RAM (KB) | 128 |
| Lead Count (#) | 272 |
| Supply Voltage (V) | 3 - 5.5 |
| Operating Freq (Max) (MHz) | 200 |
| CAN (ch) | 3 |
| I/O Ports | 144 |
| Timer | 16-bit x 34-ch, 32-bit x 7-ch |
| ADC | 12-bit x 37-ch |
| DMA | Yes |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +125°C |
| Family Name | SuperH |
| Length (mm) | 21 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 21 x 21 x 2.1 |
| Width (mm) | 21 |
The SH7254R Group incorporates peripheral functions necessary for system configuration such as floating-point operation unit (FPU), high-capacity ROM and RAM, direct memory access controller (DMAC), various timers, automotive direct memory access controller (A-DMAC), Renesas serial peripheral interface (RSPI), user break controller (UBC), advanced user debugger II (AUD-II), advanced timer unit III (ATU-III), serial communication interface (SCI), controller area network (RCAN-TL1), A/D converter (ADC), interrupt controller (INTC), and I/O ports.