Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:pkg_1152
Lead Count (#):272
Pkg. Dimensions (mm):17 x 17 x 1.9
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (R5F72314LDBA#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH2A-FPU
Bit Size32
Program Memory (KB)768
Data Flash (KB)32
RAM (KB)32
Lead Count (#)272
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)100
CAN (ch)1
I/O Ports184
Timer8-bit x 2-ch, 16-bit x 12-ch, 32-bit x 1-ch
ADC10-bit x 16-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Family NameSuperH
Lead CompliantYes
Length (mm)17
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)17 x 17 x 1.9
Pkg. TypeFBGA
Tape & ReelNo
Thickness (mm)1.9
Width (mm)17

Description

The SH7231 series is a high-end single chip microcontroller incorporating the SH-2A core and FPU. SH7231 operates at max 100MHz. The SH7231 series incorporates 1MB flash memory, 32KB RAM (for high speed access) and 12KB RAM( for data retention). The SH7231 group also incorporates various communication interfaces such as a CAN, SCI, SCIF, RSPI, LVDS receiver I/F etc. As others function, the SH7231 group incorporates various peripheral function suitable for industrial application AC servos, general-purpose inverters and robots, such as a 16-bit multifunction timer unit (MTU2/MTU2S) , a 10-bit A/D converter, and key scan controller (KEYC) that be able to control the key of max 80 input. SH7231 supports the deep-software-standby-mode suitable for machinery to drive with battery. KEYC and TIM32C can be working at deep software standby mode, and the datas of 12KB RAM (for data retention) are able to keep at deep software standby mode.