| CAD Model: | View CAD Model |
| Pkg. Type: | HWQFN |
| Pkg. Code: | pkg_11858 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 8 x 8 x 0.8 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0025 |
| Pb (Lead) Free | Yes |
| Program Memory (KB) | 512 |
| Data Flash (KB) | 8 |
| SRAM | 96 KB |
| Lead Count (#) | 64 |
| Operating Voltage Range (V) | 1.6 - 5.5 |
| Operating Freq (Max) (MHz) | 48 |
| DAC | 8-bit x 2-ch, 12-bit x 1-ch |
| I/O Ports | 52 |
| CAN (ch) | 1 |
| Safety | Yes |
| Security & Encryption | 128-bit Unique ID, TRNG, AES128, AES256, GHASH |
| Family Name | Synergy MCU |
| DMA | No |
| Ethernet | No |
| MOQ | 2784 |
| Moisture Sensitivity Level (MSL) | 3 |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | JAPAN |
| 10-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 1 |
| 12-Bit Timer (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 16-Bit A/D Converter (ch) | 0 |
| 16-Bit Timer (ch) (#) | 0 |
| 32-Bit High Res Timer (ch) | 0 |
| 32-Bit Timer (ch) | 0 |
| 8-Bit D/A Converter (ch) | 2 |
| 8-Bit Timer (ch) | 0 |
| Asynchronous General Purpose Timer (ch) | 0 |
| CAN-FD (ch) | 0 |
| CPU | M4 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Carrier Type | Tray |
| DTC (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| Ethernet (ch) | 0 |
| Family Name | Synergy MCU |
| Group Name | S3A3 |
| Group Name | S3A3 |
| High-Speed Analog Comparator (ch) | 0 |
| I3C (ch) | 0 |
| LVD or PVD | No |
| Lead Compliant | Yes |
| Length (mm) | 8 |
| Low-Power Analog Comparator (ch) | 0 |
| PWM Output (pin#) | 0 |
| Pb (Lead) Free | Yes |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 8 x 8 x 0.8 |
| Pkg. Type | HWQFN |
| Price (USD) | $6.13747 |
| RAM (KB) | 96 |
| RTC | No |
| Security | 128-bit Unique ID TRNG AES(128/256) GHASH |
| Series Name | S3 |
| Supply Voltage (V) | 1.6 - 5.5 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +105 |
| Thickness (mm) | 0.8 |
| USBFS (ch) | 0 |
| USBHS (ch) | 0 |
| Watchdog Timer (ch) | 1 |
| Width (mm) | 8 |
Ideal for portable medical and fitness devices with smart connected sensors, the S3A3 MCU Group has the optimal combination of low power and high performance, with an Arm® Cortex® -M4 CPU core running up to 48MHz, 512KB of flash memory, and 96KB of SRAM. It includes a segment LCD controller, Capacitive Touch Sensing Unit (CTSU), USB 2.0 Full-Speed, a rich set of analog and timing peripherals, power management, and safety and security features.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.