Skip to main content
20MHz Internal Clock Optically Isolated Delta-Sigma Modulator (Manchester Code Output)

Package Information

CAD Model: View CAD Model
Pkg. Type: SDIP8
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm): 5.85 x 6.8 x 3.95
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Pkg. Type SDIP8
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Temp. Range (°C) -40 to +125
Country of Assembly JAPAN
Country of Wafer Fabrication JAPAN
CMTI min. (kV/µs) 50
Carrier Type Tape & Reel
Channels (#) 1
Creepage Distance (mm) 8
Gain Error max. (%) 1
INL typ. (LSB) 3
Input Voltage Linearity Range (mV) -250 - 250
Isolation Voltage (Vrms) 5000
Lead Compliant No
Length (mm) 5.85
MOQ 20
Output Type Digital
Pkg. Dimensions (mm) 5.85 x 6.8 x 3.95
Price (USD) $6.98046
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Tape & Reel No
Thickness (mm) 3.95
VDD1 (V) 4.5 - 5.5
VDD2 (V) 3 - 5.5
Width (mm) 6.8

Description

The RV1S9356A is an optically isolated delta-sigma modulator that includes a high-accuracy A/D converter with 20MHz internal clock and converts an analog voltage input into one-bit data stream. The RV1S9356A provides an Effective Number of Bits (ENOB) of 14 bits (TYP.) with a Sinc3 digital filter. The RV1S9356A is designed specifically for high common mode transient immunity (CMTI), high SNR, and high linearity (low nonlinearity). The RV1S9356A is suitable for motor current sensing in industrial instruments and enables high-precision measurement in a harsh noise environment.