Skip to main content
Renesas Electronics Corporation
25W to 45W Zero Standby Power Digital AC/DC SSR Flyback SiP with 700V, 480mΩ GaN FET

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN8x8
Pkg. Code:
Lead Count (#):22
Pkg. Dimensions (mm):8 x 8 x 0.85
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
HTS (US)8542.39.0090
RoHS (RRW22115-153)EnglishJapanese
Pb (Lead) Free
ECCN (US)

Product Attributes

Lead Count (#)22
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Control ModePeak Current Mode DCM/CCM
Switching Frequency (KHz)70 - 270
VBIAS (Max) (V)42
Temp. Range (°C)-40 to +150°C
Advanced FeaturesSuperGaN Integrated
ApplicationUSB PD, Docking Station, Wall‑Outlet, Power Tools, Monitor, Speaker
Assembly LocationTAIWAN, MALAYSIA
Controller / IntegratedIntegrated
FunctionSSR Flyback
Key FeaturesZero Standby Power
Length (mm)8
MOQ4000
No-Load Operating Current55
Output Power Max (W)45
Output Voltage (Max) (V)24
Outputs (Max) (#)3
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass Device 
Phases (Max)Flyback & Forward Controllers
Pkg. Dimensions (mm)8 x 8 x 0.85
Pkg. TypeQFN8x8
Product CategoryFlyback & Forward Controllers
Protection FeaturesBrown-out, OTP, UVLO, Output OVP, OCP
Qualification LevelStandard
Quality LevelStandard
Simulation Model AvailableNo
Supply Voltage (max) (V)45 - 45
Thickness (mm)0.85
Topology CharacteristicSSR Flyback
UVLO Falling (V)7.5
UVLO Rising (V)15.3
Wafer Fab LocationDie1:KR, Die2:JP, Die3:TW
Width (mm)8

Description

The RRW22115 is a System‑in‑Package (SiP) product that integrates a 700V SuperGaN® FET with a high‑performance AC/DC primary‑side digital flyback controller for secondary‑side regulation (SSR) that enables zero‑standby‑power rapid‑charge applications. It operates in Renesas’ patented constant‑frequency quasi‑resonant (QR) switching mode with adaptive multi‑mode control (MMC). The RRW2211x is optimized to work with Renesas’ secondary-side controllers, the iW780/iW610 or RRW30110/RRW43010 chipset, which integrates SSR, synchronous rectification (SR) control, and USB Power Delivery (PD) 3.2 with Programmable Power Supply (PPS) support. Typical designs use the RRW22115 for 25W to 45W, and PD travel adapters built with the RRW2211x and iW780 chipset can achieve below 5mW no‑power consumption when the USB cable is detached.

MMC includes PWM, PFM, and burst‑mode operation to optimize efficiency and EMI performance. The RRW22115 and iW780 chipsets support tight multi‑level CV and CC regulation with fast, smooth transitions. SSR digital compensation eliminates external loop‑compensation components while maintaining stability under all operating conditions.

Renesas’ proprietary digital control enables high efficiency, high‑accuracy voltage and current control, and fast dynamic load response, all while reducing system cost. The combination of QR switching, MMC operation, and SSR‑based regulation supports modern rapid‑charge requirements.