Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Nch Single Power Mosfet 60V 3.2A 155Mohm Upak/Sc-62

Package Information

CAD Model:View CAD Model
Pkg. Type:UPAK
Pkg. Code:pkg_1125
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)300
ConfigurationBuilt-In SBD
ID (A)3.2
Lead CompliantNo
MOQ1000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)1.5
Pkg. TypeUPAK
Qg typ (nC)3
Qualification LevelIndustrial
RDS (ON) (Max) @2.5V or 1.8V (mohm)195
RDS (ON) (Max) @4.5V (mohm)155
Tape & ReelNo
Thickness (mm)1.6
VDSS (Max) (V)60
VGSS (V)12
Vgs (off) (Max) (V)1.4

Description

The RQK0608BQDQS is a Nch Single Power Mosfet 60V 3.2A 155Mohm Upak/Sc-62.