Skip to main content
Renesas Electronics Corporation
32Mb Advanced LPSRAM (2M word × 16-bit / 4M word x 8-bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA(48)
Pkg. Code:pkg_11618
Lead Count (#):48
Pkg. Dimensions (mm):8 x 8 x 1.2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.b.2.a
HTS (US)8542.32.0041
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Country of AssemblyJAPAN, TAIWAN
Country of Wafer FabricationJAPAN
Access Time (ns)55
Density (Kb)32000
Lead CompliantYes
Lead Count (#)48
Length (mm)8
MOQ1
Memory Capacity (kbit)32000
Memory Density32
Organization2M x 16
Organization (bit)x 16
Organization (kword)2000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)8 x 8 x 1.2
Pkg. TypeFBGA(48)
Price (USD)$35.4976
RemarksDual Chip Select (CS1#, CS2)
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.2
Width (mm)8

Description

The RMLV3216A is a 32-Mbit static RAM organized as 2, 097, 152-word × 16-bit, fabricated by Renesas' high-performance Advanced LPSRAM technologies. The RMLV3216A realizes higher density, higher performance, and low-power consumption. The device offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in a 48-pin TSOP (I), 52-pin µTSOP (II), or 48-ball fine-pitch ball grid array.