Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
750V - 300A - Diode Chip

Package Information

CAD Model:View CAD Model
Pkg. Type:Sawn Wafer
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSawn Wafer
ApplicationFast Recovery Diode
Elements S: Single D: DoubleS
IF (A)300
IR (Max) (µA)17
MOQ1
Pb (Lead) FreeNo
Qualification LevelAutomotive
Simulation Model AvailableYes
TechnologyFast Recovery Diode
Tj (°C)175
VF (Max)1.85
VF (Typical) (V)1.5
VRM (V)750

Description

Renesas' automotive Fast Recovery Diodes (FRD) achieve low forward voltage and fast and soft recovery characteristics with ultra-thin wafer and lifetime control technology. This 750V/300A diode is optimized for high-power applications such as hybrid and electric vehicle drive inverters.