Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
IGBT 650V 200A Sawn

Package Information

CAD Model:View CAD Model
Pkg. Type:Sawn
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
RoHS (RJP65S08DWS-80#W0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSawn
Pb (Lead) FreeNo
ApplicationInverter
Channels (#)1
IC @100 °C (A)200
IC @25 °C (A)400
Lead CompliantNo
MOQ1
Nch/PchNch
Qualification LevelIndustrial
Series Name65Sx Series
Tape & ReelNo
VCE (sat) (V)1.5
VCES (V)650
tf (Typical) (µs)0.08
tsc (μs)10

Description

The RJP65S08DWS 650V, 200A insulated-gate bipolar transistor (IGBT) offers high-speed switching, low collector to emitter saturation voltage, and is available in a Sawn package.