Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
IGBT 650V 75A Wafer

Package Information

CAD Model:View CAD Model
Pkg. Type:Wafer
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
RoHS (RJP65S05DWA-80#W0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWafer
Pb (Lead) FreeNo
ApplicationInverter
Channels (#)1
IC @100 °C (A)75
IC @25 °C (A)150
Lead CompliantNo
MOQ1
Nch/PchNch
Qualification LevelIndustrial
Series Name65Sx Series
Tape & ReelNo
VCE (sat) (V)1.5
VCES (V)650
VDSS (Max) (V)650
tf (Typical) (µs)0.075
tsc (μs)10

Description

The RJP65S05DWA 650V, 75A insulated-gate bipolar transistor (IGBT) offers high-speed switching, low collector to emitter saturation voltage, and is available in an Unsawn wafer package type.