| CAD Model: | View CAD Model |
| Pkg. Type: | Sawn |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | No |
| RoHS (RJP65S03DWS-80#W0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | Sawn |
| Pb (Lead) Free | No |
| Application | Inverter |
| Channels (#) | 1 |
| IC @100 °C (A) | 30 |
| IC @25 °C (A) | 60 |
| Lead Compliant | No |
| MOQ | 1 |
| Nch/Pch | Nch |
| Qualification Level | Industrial |
| Series Name | 65Sx Series |
| Tape & Reel | No |
| VCE (sat) (V) | 1.5 |
| VCES (V) | 650 |
| tf (Typical) (µs) | 0.1 |
| tsc (μs) | 10 |
The RJP65S03DWS 650V, 30A insulated-gate bipolar transistor (IGBT) offers high-speed switching, low collector to emitter saturation voltage, and is available in a Sawn wafer package type.