Skip to main content
Insulated-Gate Bipolar Transistors (IGBT)

Package Information

CAD Model: View CAD Model
Pkg. Type: TO-220AB
Pkg. Code: pkg_6891
Lead Count (#): 4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
RoHS (RJP6085DPN-00#T2) EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TO-220AB
Lead Count (#) 4
Carrier Type Tube
Pb (Lead) Free Yes
Channels (#) 1
IC @25 °C (A) 40
Ic (Peak) (A) 80
Lead Compliant No
MOQ 1
Pch (W) 178.5
Tape & Reel No
VCE (sat) (V) 2.65
VCES (V) 600
VDSS (Max) (V) 600
tf (Typical) (µs) 0.04

Description

Support is limited to customers who have already adopted these products.

IGBT 600V 40A TO-220AB