| CAD Model: | View CAD Model |
| Pkg. Type: | LDPAK(S)-(1) |
| Pkg. Code: | pkg_6700 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (RJP6016JPE-00#J3) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | LDPAK(S)-(1) |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Power Switching |
| Channels (#) | 1 |
| IC @25 °C (A) | 40 |
| Lead Compliant | No |
| MOQ | 1000 |
| Mounting Type | Surface Mount |
| Nch/Pch | Pch |
| Pch (W) | 112 |
| Tape & Reel | No |
| VCE (sat) (V) | 1.7 |
| VCES (V) | 600 |
| tf (Typical) (µs) | 0.09 |
Support is limited to customers who have already adopted these products.
IGBT 600V 40A LDPAK(S)-(1)