Skip to main content
Renesas Electronics Corporation
Insulated-Gate Bipolar Transistors (IGBT)

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-252
Pkg. Code:pkg_8838
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (RJP30H1DPD-00#J2)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-252
Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)1
IC @25 °C (A)30
Ic (Peak) (A)200
Lead CompliantNo
MOQ3000
Mounting TypeSurface Mount
Pch (W)40
Tape & ReelNo
VCE (sat) (V)2
VCES (V)360
VDSS (Max) (V)360
tf (Typical) (µs)0.15

Description

Support is limited to customers who have already adopted these products.