Skip to main content
Insulated-Gate Bipolar Transistors (IGBT)

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-3PSG
Pkg. Code:pkg_6884
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (RJP30E2DPK-M0#T0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-3PSG
Lead Count (#)4
Carrier TypeTube
Pb (Lead) FreeYes
Channels (#)1
IC @25 °C (A)35
Ic (Peak) (A)270
Lead CompliantYes
MOQ1
Tape & ReelNo
VCE (sat) (V)1.7
VCES (V)360
tf (Typical) (µs)0.15

Description

Support is limited to customers who have already adopted these products.