Skip to main content
Renesas Electronics Corporation
1200V - 200A - IGBT

Package Information

CAD Model:View CAD Model
Pkg. Type:Wafer
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWafer
ApplicationInverter
Channels (#)1
IC @25 °C (A)200
Ic (Peak) (A)400
Lead CompliantNo
MOQ1
Nch/PchNch
Pb (Lead) FreeNo
Qualification LevelIndustrial
Simulation Model AvailableYes
TechnologyAE4
Tj (°C)175
VCE (sat) (V)1.5
VCES (V)1200
VGE (Off) (V)7
tsc (μs)6

Description

Renesas' AE4 IGBTs use a unique trench gate configuration in its process structure. These devices offer low saturation voltage without sacrificing robustness, while also minimizing switching losses. This 1200V/200A IGBT is optimized for high-power applications such as inverters.