Skip to main content
Renesas Electronics Corporation
1200V – 150A – IGBT Chip

Package Information

CAD Model:View CAD Model
Pkg. Type:Sawn Wafer
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSawn Wafer
Pb (Lead) FreeNo
ApplicationInverter
Channels (#)1
IC (A)150
Ic (Peak) (A)300
Lead CompliantNo
MOQ1
Nch/PchNch
Qualification LevelAutomotive
Simulation Model AvailableYes
Tape & ReelNo
TechnologyAE4
Tj (°C)175
VCE (sat) (V)1.5
VCES (V)1200
VGE (Off) (V)7
tf (Typical) (µs)0.21
tsc (μs)6

Description

Renesas' AE4 IGBTs for automotive applications use a unique trench gate configuration in its process structure. These devices achieve low saturation voltage without sacrificing robustness and also have low switching losses. This 1200V/150A IGBT is optimized for high-power applications such as hybrid and electric vehicle drive inverters.