Skip to main content
Renesas Electronics Corporation
Nch Single Power Mosfet 500V 35A 170Mohm To-3P

Package Information

Pkg. Type:TO-3P
Pkg. Code:pkg_1303
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)3790
ID (A)35
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)200
Pkg. TypeTO-3P
Qg typ (nC)98
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)170
Series NameHV-MOS+FRD
Standard Pkg. TypeTO-3P
Tape & ReelNo
VDSS (Max) (V)500
VGSS (V)30
Vgs (off) (Max) (V)4

Description

The RJL5018DPK is a Nch Single Power Mosfet 500V 35A 170Mohm To-3P.