Skip to main content
Renesas Electronics Corporation
Built In Sbd N Channel Power MOSFET

Package Information

CAD Model:View CAD Model
Pkg. Type:WPAK(3F)
Pkg. Code:pkg_9517
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)3780
ConfigurationBuilt-In SBD
ID (A)45
Lead CompliantYes
MOQ3000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)45
Pkg. TypeWPAK(3F)
Qg typ (nC)29.4
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2.4
RDS (ON) (Max) @4.5V (mohm)3.2
RDS (ON) (Typical) @ 10V / 8V (mohm)2
Standard Pkg. TypePower SON-8 5x6
Tape & ReelNo
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)2.5

Description

The RJK03N4DPA is a Built In Sbd N Channel Power MOSFET.