Skip to main content
Renesas Electronics Corporation
IGBT for Inverter Applications

Package Information

Pkg. Type:TO-220FL
Pkg. Code:pkg_6896
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-220FL
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationInverter
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)1.2
FRD trr (ns)100
IC @100 °C (A)12
IC @25 °C (A)25
Ic (Peak) (A)50
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Pch (W)34
Series Name60Dx Series
Tape & ReelNo
VCE (sat) (V)1.7
VCES (V)600
VDSS (Max) (V)600
tf (Typical) (µs)0.08
tsc (μs)3

Description

Support is limited to customers who have already adopted these products.

IGBT product series for Power Factor Correction (PFC), UPS, solar power generation, and welding applications, recommended for 50 to 100 kHz frequencies, and not guaranteed against short circuit.