Skip to main content
Renesas Electronics Corporation
High-end Automotive Microcontrollers for Instrument Cluster Supporting Simple Gauge System or Small 2D Drawing

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP144
Pkg. Code:pkg_9398
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

ECCN (US)3A991.a.2
HTS (US)8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family NameRH850
Series NameRH850/D1x
Group NameD1L
CPU ArchitectureRH850
Main CPUG3M
Bit Length32
Program Memory (KB)4096
Data Flash (KB)64
RAM (KB)672
Lead Count (#)144
Pkg. Dimensions (mm)20 x 20 x 1.7
Supply Voltage (V)2.7 - 5.5
I/O Ports103
DMAC or DTCYes
Watchdog Timer (ch)1
DRAM I/FNo
3D GPUNo
AcceleratorNo
Temp. Range (°C)-40 to +150
LVD or PVDNo
Operating Freq (Max) (MHz)120
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)4
SPI (ch)6
QSPI (ch)0
OSPI (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)3
CAN-FD (ch)16
WirelessNo
IrDANo
LIN (#)4
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)7
16-Bit Timer (ch) (#)48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)16
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)2
Security & EncryptionYes
Pitch (mm)0.5
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC16
Advanced FeaturesHMI
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUG3M
DMAYes
DTC (ch)0
EthernetNo
External Interrupt Pins (#)11
Family NameRH850
Group NameD1L
High-Speed Analog Comparator (ch)0
Highest ASIL LevelASIL-B
Human Machine InterfaceDisplay Function
I / O Supply (V)3.3
Length (mm)20
Low-Power Analog Comparator (ch)0
Number of core (Main + Checker)1 + 0
Pkg. TypeQFP144
SPI (#)6
Standby ModeYes
Timer16-bit x 48-ch, 32-bit x 7-ch
USBFS (ch)0
USBHS (ch)0
Width (mm)20

Description

The RH850/D1L microcontroller has up to 4 MB flash and up to 656 KB RAM and dedicated features for instrument cluster with simple gauge system such as stepping motor controller/driver, sound generator and LCD bus interface. In addition, some products for instrument cluster with small 2D drawing such as Display Controller, Sprite Engine and video RAM with RAM wrapper are available.

Some documents can be released under NDA.

  • Security documentation - Please contact your local sales/FAE team to help with the NDA process and request access to the security documents for you. Alternatively, submit a support ticket.
  • RH850/D1x Group User’s Manual: Hardware Video Output Warping Engine (VOWE) - Request Document
  • Functional Safety documentation - Request Documents