Skip to main content
1250V - 40A - IGBT

Package Information

CAD Model:View CAD Model
Pkg. Type:Wafer
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWafer
ApplicationInverter
Channels (#)1
IC @100 °C (A)40
Lead CompliantYes
MOQ1
Nch/PchNch
Pb (Lead) FreeNo
Qualification LevelIndustrial
Series NameRBNxxN125S1U Series
Tape & ReelNo
VCE (sat) (V)1.8
VCES (V)1250
tsc (μs)10

Description

Renesas' 8th-generation insulated-gate bipolar transistors (IGBTs) feature an exclusive trench gate configuration in the process structure. These devices deliver faster switching performance compared to earlier IGBT generations and reduce conduction losses by lowering the saturation voltage.

The RBN40N125S1UFWA 1250V/40A IGBT offers a low collector-to-emitter saturation voltage, making it suitable for power switching applications. It is available as an unsawn wafer.