Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
IGBT 1250V 40A TO-247A Built-In FRD

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-247A
Pkg. Code:pkg_8818
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-247A
Lead Count (#)3
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationInverter
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)2.8
FRD trr (ns)156
IC @100 °C (A)40
IC @25 °C (A)80
Ic (Peak) (A)160
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Pc (W)319
Pch (W)319
Price (USD)$13.59
Qualification LevelIndustrial
Series NameRBNxxH125S1 Series
Simulation Model AvailableYes
Tape & ReelNo
VCE (sat) (V)1.8
VCES (V)1250
VDSS (Max) (V)1250
tf (Typical) (µs)0.067
tsc (μs)10

Description

The RBN40H125S1FPQ-A0 1250V, 40A trench insulated-gate bipolar transistor (IGBT) offers a low collector to emitter saturation voltage, built-in fast recovery diode (FRD), and can be used for power switching applications. It is available in a TO-247A package type.