Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1800V - 300A/150A - IGBT

Package Information

CAD Model:View CAD Model
Pkg. Type:Wafer
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWafer
Channels (#)1
IC @25 °C (A)300
Lead CompliantYes
MOQ1
Nch/PchNch
Pb (Lead) FreeNo
Series NameRBNxxN180S2 Series
Tape & ReelNo
VCE (sat) (V)1.6
VCES (V)1800
tsc (μs)10

Description

Renesas' 8th-generation insulated-gate bipolar transistors (IGBTs) use an exclusive trench gate configuration in the process structure. These devices provide faster switching performance compared to previous IGBT generations. They also reduce conduction losses by decreasing the saturation voltage.

Our 1800V - 300A/150A IGBTs are optimized for high-power applications such as wind power generation and solar inverters.