Skip to main content
650V - 50A - Diode

Package Information

CAD Model: View CAD Model
Pkg. Type: Wafer
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type Wafer
Application Inverter
Elements S: Single D: Double S
IF (A) 50
IR (Max) (µA) 10
Lead Compliant No
MOQ 1
Pb (Lead) Free No
Qualification Level Industrial
Tape & Reel No
Tj (°C) 175
VF (Max) 2.2
VF (Typical) (V) 1.7
VRM (V) 650

Description

Renesas' Fast Recovery Diodes (FRD) achieve low forward voltage and fast, soft recovery characteristics with ultra-thin wafer and lifetime control technology. 

This 650V/50A diode is optimized for high-power applications such as inverters.