Features
- Forward voltage: VF = 2.8V typ. (at IF = 25A)
- High speed switching
- Unsawn wafer
- Wafer size = 200mm
- Quality grade: Standard
Description
Renesas' Fast Recovery Diodes (FRD) achieve low forward voltage and fast, soft recovery characteristics with ultra-thin wafer and lifetime control technology.
This 1250V/25A diode is optimized for high-power applications such as inverters.
Applications
- UPS
- Welding
- Photovoltaic inverters
- Power converter system
Applied Filters:
Loading