Skip to main content
750V - 220A - Diode Chip

Package Information

CAD Model: View CAD Model
Pkg. Type: Sawn Wafer
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type Sawn Wafer
Pb (Lead) Free No
Application Inverter
Elements S: Single D: Double S
IF (A) 220
IR (Max) (µA) 10
Lead Compliant No
MOQ 1
Qualification Level Automotive
Simulation Model Available Yes
Tape & Reel No
Technology Fast Recovery Diode
Tj (°C) 185
VF (Max) 2.1
VF (Typical) (V) 1.7
VRM (V) 750

Description

Renesas' automotive Fast Recovery Diodes (FRD) achieve low forward voltage and fast and soft recovery characteristics with ultra-thin wafer and lifetime control technology.

This 750V/220A diode is optimized for high-power applications such as hybrid and electric vehicle drive inverters.