Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1700V - 200A - Fast Recovery Diode

Package Information

CAD Model:View CAD Model
Pkg. Type:Wafer
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWafer
ApplicationFast Recovery Diode
Elements S: Single D: DoubleS
IF (A)200
IR (Max) (µA)10
Lead CompliantNo
MOQ1
Pb (Lead) FreeNo
Qualification LevelIndustrial
Tape & ReelNo
Tj (°C)175
VF (Max)2.15
VF (Typical) (V)1.75
VRM (V)1700

Description

Renesas' Fast Recovery Diodes (FRD) feature low forward voltage and fast, soft recovery characteristics, achieved through ultra-thin wafer and lifetime control technology. This 1700V/200A diode is optimized for high-power applications, such as inverters.