Skip to main content
Renesas Electronics Corporation
Buck-Boost Battery Charger with SMBus Interface for General 30V and USB PD EPR

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LIE
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 0.70
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA489118A3GNP#HA0)Download
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeTQFN
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Automatic Power Source SelectionYes
Automatic Trickle Charge (Typical)Set by user
Battery Charge Voltage2-7 cell battery
Battery Charge Voltage Adjustment16mV steps
Battery ChemistryMulti-Cell Li+/Polymer
Bi-directionYes
Charge Current Limit Accuracy±3.5 (6A)
Charging Voltage Accuracy (Max) (±%)0.5
DC Adapter DetectionYes
Input Current Limit Accuracy (% (±))2.2
Input Voltage (Max) (V)30
Input Voltage (Min) (V)3.9
Input Voltage Range (V)3.9 - 30
Lead Count (#)32
Length (mm)4
MOQ6000
Output Voltage (Max) (V)30.8
Output Voltage (Min) (V)2.4
Parametric CategoryBattery Charger ICs
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.70
Product TypeBattery Charger
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)635 - 1000
Temp. Range (°C)-40 to +105°C
Thickness (mm)0.7
Topology [Rail 1]Buck-Boost
Trickle Charge Current Range128mA, 256mA, 512mA, or 1024mA
Width (mm)4

Description

The RAA489118 is a buck-boost charger that supports a 30V input and 30V battery. It provides charging and protection features for power tools, portable vacuums, battery-powered lawn mowers, and power banks, and provides additional system bus regulation for notebooks. It is compatible with any USB-C interface platform, including USB Power Delivery (USB PD) Extended Power Range (EPR). The advanced Renesas R3™ technology ensures highly efficient light-load operation and fast transient response.

In charging mode, the RAA489118 accepts input power from a wide range of DC power sources, such as conventional AC/DC charger adapters, USB PD ports, and travel adapters, safely charging battery packs with up to 7 serially connected cells up to 30V. The device can operate with only a battery, only an adapter, or both connected. It supports reverse buck, reverse boost, or reverse buck-boost operation to the input port from 2-cell to 7-cell batteries.

The RAA489118 offers programming resistor options, including autonomous charging, maximum output voltages, and adapter current limits. Additionally, it provides serial communication for programming many critical parameters, enabling a customized solution.