Skip to main content
Renesas Electronics Corporation
Buck-Boost Narrow VDC Battery Charger with SMBus Interface Supporting USB PD EPR

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LIE
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0 x 0.70
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RAA489108A3GNP#HA0)Download

Product Attributes

Pkg. TypeTQFN
Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Automatic Power Source SelectionYes
Automatic Trickle Charge (Typical)Set by user
Battery Charge Voltage2-4 cell battery
Battery Charge Voltage Adjustment8mV steps
Battery ChemistryMulti-Cell Li+/Polymer
Battery Leakage Current (Max)24uA (BGATE off, PSYS off, BMON off, Vbat = 16.8V, DCIN comes from Bat)
Charge Current Limit Accuracy±2.5 (6A)
Charging Voltage Accuracy (Max) (±%)0.5
DC Adapter DetectionYes
Input Current Limit Accuracy (% (±))2
Input Voltage (Max) (V)30
Input Voltage (Min) (V)3.9
Input Voltage Range (V)3.9 - 30
Length (mm)4
MOQ6000
Output Voltage (Max) (V)18.304
Output Voltage (Min) (V)2.4
Parametric CategoryBattery Charger ICs
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.70
Product TypeBattery Charger
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)635 - 1000
Thickness (mm)0.7
Topology [Rail 1]Buck-Boost
Trickle Charge Current Range64mA, 128mA, 256mA, or 512mA
Width (mm)4

Description

The RAA489108 is a buck-boost Narrow Output Voltage DC (NVDC) charger. The RAA489108 provides NVDC charging, system bus regulation, and protection features for tablets, Ultrabooks, notebooks, power banks, and any USB-C interface platform. The advanced Renesas R3™ technology provides high light-load efficiency and fast transient response.

In Charging mode, the RAA489108 accepts input power from a wide range of DC power sources (such as conventional AC/DC charger adapters, USB PD ports, and travel adapters) and safely charges battery packs with up to 4-series cell Li-ion batteries.

As an NVDC topology charger, the RAA489108 also regulates the system output to a narrow DC range for stable system bus voltage. System power can be provided from the adapter, battery, or a combination of both. The RAA489108 can operate with only a battery, only an adapter, or with both connected. For Intel IMVP compliant systems, the RAA489108 includes PSYS (system power monitor) functionality, which provides an analog signal representing total platform power consumption. The PSYS output connects to a wide range of Renesas IMVP core regulators to provide an IMVP compliant power domain function.

The RAA489108 supports reverse buck, reverse boost, or reverse buck-boost operation to the input port from 2-cell to 4-cell batteries.

The RAA489108 provides SMBus/I2C serial communication that enables programming of many critical parameters to deliver a customized solution.