| CAD Model: | View CAD Model |
| Pkg. Type: | SCQFN |
| Pkg. Code: | LGH |
| Lead Count (#): | 72 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 0.85 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SCQFN |
| Lead Count (#) | 72 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| ISO 26262 (Functional Safety) | ASIL B |
| Assembly Location | THAILAND |
| Wafer Fab Location | TAIWAN |
| CCFL/LED Controller | No |
| CVBS Input | No |
| Color Enhancement | Yes |
| Description | ASIL B Video Diagnostics Solution for Automotive HUD Systems |
| Digital RGB/Y CbCr Input | No |
| Dual View Output | No |
| External OSD | No |
| LVDS Input | Yes (2CH) |
| LVDS Output | Yes (2CH) |
| Length (mm) | 10 |
| MIPI-CSI2 input | No |
| MOQ | 1000 |
| Memory Support | No |
| OSD Colors | 17 Colors / 16-bit Pallette |
| OSD Font RAM | 512 |
| OSD Type | Font / SPI bitmap |
| Output Resolution (Max) | 1080p (1920x1080) |
| PIP | No |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 0.85 |
| Qualification Level | AEC-Q100 Grade 2 |
| S-Video Input | No |
| SCART Input | No |
| TCON Output | No |
| TTL Output | No |
| Thickness (mm) | 0.85 |
| Touch-screen Controller | No |
| Width (mm) | 10 |
| YPbPr Input | No |
The RAA278831 is a highly integrated LCD video processor that integrates many of the features necessary to design an ISO 26262 functional safety ASIL B automotive Heads-Up Display (HUD) system. This includes two LVDS OpenLDI input interfaces, two separate video processing pipes, a versatile On-Screen Display (OSD) that includes both a font-based OSD and a bitmap SPI-OSD, a Q-SPI flash interface, and a dual-channel LVDS OpenLDI output panel interface. The RAA278831 can support inputs with horizontal resolutions up to 2560 and a pixel clock up to 150MHz. The video processing capability of the device includes image mirroring, image adjustment and enhancement, 10-bit gamma, and many more video processing features. In addition, the RAA278831 has image diagnostic capabilities to determine if the input video is flickering, frozen, or corrupted. The RAA278831 feature set, versatility, and ISO 26262 ASIL B functional safety design make it an ideal solution for safety-critical automotive LCD-display applications. The device is available in a 72-lead SCQFN package with an exposed thermal pad.