| CAD Model: | View CAD Model |
| Pkg. Type: | LFBGA |
| Pkg. Code: | VPK |
| Lead Count (#): | 60 |
| Pkg. Dimensions (mm): | 5.7 x 8.5 x 1.12 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 60 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free Ball Terminal (SAC-Q)-e6 |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 5.5 |
| Carrier Type | Reel |
| Comm. Interface | I2C & SPI |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Device Functions | Power supply |
| Function | 7-ch PMIC |
| GPIOs (#) | 5 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.7 |
| Input Voltage Range (V) | 2.7 - 5.5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 7 |
| Length (mm) | 5.7 |
| Linear Output | Yes |
| MOQ | 250 |
| Output Current Max (A) | 15 |
| Outputs (#) | 7 |
| Parametric Applications | ADAS |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 5.7 x 8.5 x 1.12 |
| Pkg. Type | LFBGA |
| Price (USD) | $8.45857 |
| Processor Name | R-CAR M3, M3E, M3N, H3, V3H |
| Processor Supplier | Renesas |
| Product Type | SoC |
| Qualification Level | Automotive |
| Step-up DC/DC converter Channels (#) | 0 |
| Supply Voltage (V) | 2.7 - 5.5 |
| Switching Frequency (MHz) | 2 - 2 |
| Target applications | Automotive Vision System |
| Thickness (mm) | 1.12 |
| Total step-down DC/DC converter channels (#) | 7 |
| Tstg (Max) (°C) | 150 |
| Tstg (Min) (°C) | -65 |
| USB-Power Management | No |
| Width (mm) | 8.5 |
RAA271000 is a general-purpose power management integrated circuit (PMIC) suitable for the Renesas R-Car system-on-chip (SoC) series. RAA271000 contains five DC/DC buck regulators and two low-dropout linear regulators (LDO). Supporting up to ASIL C functional safety, the RAA271000 includes an independent reference for monitoring functions, dual internal temperature monitors, challenge-response watchdog timer, SoC error pin monitors, a reset generator, a dedicated safety-control state machine, and a safety shutdown path. An integrated 12-bit ADC monitors all input rails, output rails, and internal temperature, and includes additional inputs to monitor external analog sources.