Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
ICs for Microcontroller Power Supply System

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP-32
Pkg. Code:pkg_10895
Lead Count (#):32
Pkg. Dimensions (mm):7 x 7 x 1.2
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (RAA230408GFT)EnglishJapanese
Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeTray
Channels per device (#)4
Description5.5Vmax, 3chDC/DC+1chLDO, 1.5A, VOUT=3.3V/3.3V/adjustable/1.2V or adjustable
FunctionDC/DC(step down), LDO
IOUT (A)1.5
Lead CompliantN
Lead Count (#)32
Length (mm)7
Pkg. Dimensions (mm)7 x 7 x 1.2
Pkg. TypeTQFP-32
Pvin (Max)5.5
Pvin (Min)2.5
Switching Frequency (KHz)2200 - 2200
Thickness (mm)1.2
VOUT (V)0.9
Width (mm)7

Description

Support is limited to customers who have already adopted these products.