| CAD Model: | View CAD Model |
| Pkg. Type: | HTSSOP |
| Pkg. Code: | pkg_10995 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 6 x 4 x 1.1 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (RAA230231GSB#HA0) | EnglishJapanese |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 20 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Control Type | PFM |
| Description | 16Vmax, 2chDC/DC, 3A, VOUT=3.3V/adjustable |
| Function | DC/DC(step down) |
| Input Voltage (Max) [Rail 1] | 16 |
| Input Voltage (Min) [Rail 1] (V) | 4.5 |
| Lead Compliant | Yes |
| Length (mm) | 6 |
| MOQ | 2500 |
| Output Current (Max) [Rail 1] (A) | 3 |
| Output Voltage (Max) [Rail 1] (V) | 6 |
| Output Voltage (Min) [Rail 1] (V) | 0.8 |
| Outputs (#) | 2 |
| Parametric Category | Buck Regulators (Integrated FETs) |
| Pkg. Dimensions (mm) | 6 x 4 x 1.1 |
| Pkg. Type | HTSSOP |
| Remarks | 2ch output |
| Switching Frequency Range (Typical) (kHz) | 1100 - 1100 |
| Tape & Reel | No |
| Thickness (mm) | 1.1 |
| Topology [Rail 1] | Buck |
| Width (mm) | 4 |
The RAA23022x and RAA23023x are dual step-down DC/DC converter, 4. 5V to 16V input voltage rage and 3A output current. Auto PFM mode makes devices low power operation at light load, so it makes a system lower power. The RAA23022x is suitable for battery backup system using lithium primary cell with built-in battery backup circuit.