| CAD Model: | View CAD Model |
| Pkg. Type: | S-WFBGA |
| Pkg. Code: | pkg_10081 |
| Lead Count (#): | 35 |
| Pkg. Dimensions (mm): | 4 x 3 x 0.73 |
| Pitch (mm): |
| RoHS (RAA207700GBM#HC0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | S-WFBGA |
| Control Type | Constant On Time (COT) |
| Description | 16Vmax, 15A, Ultra-Small, High-Efficiency |
| Function | Step down DC/DC(step down) |
| Lead Compliant | No |
| Lead Count (#) | 35 |
| Length (mm) | 4 |
| MOQ | 2000 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 4 x 3 x 0.73 |
| Tape & Reel | No |
| Thickness (mm) | 0.73 |
| Topology [Rail 1] | Buck / Step down DC/DC |
| Width (mm) | 3 |
Support is limited to customers who have already adopted these products.
Renesas offers a rich product lineup focused on the step-down type switching power supplies with built-in FET from small current applications to large current applications, depending on the supplied current.