| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | pkg_20046 |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | 6 x 6 x 0.9 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (R9A06G061GNP#AAA) | EnglishJapanese |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 40 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | Ta = -40 to +105 |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Function | PLC Modem IC |
| Lead Compliant | Yes |
| Length (mm) | 6 |
| MOQ | 1 |
| Pkg. Dimensions (mm) | 6 x 6 x 0.9 |
| Pkg. Type | QFN |
| Price (USD) | $2.87141 |
| Tape & Reel | No |
| Thickness (mm) | 0.9 |
| Width (mm) | 6 |
R9A06G061 is a narrow-band power line communication modem IC that consists of analog front-end (AFE), DSP, and MCU. The high-performance DSP performs OFDM modulation and demodulation signal processing (PHY layer), and the MCU handles protocol conversion to/from the host interface. R9A06G061 enables high-speed and stable long-distance communication Peer-to-Peer (P2P) networks. Especially, R9A06G061 has improved direct drive capability in order to expand its use in DC power supply system applications.