Skip to main content
ICs for PFC Power Supply

Package Information

CAD Model: View CAD Model
Pkg. Type: LQFP
Pkg. Code: pkg_1051
Lead Count (#): 40
Pkg. Dimensions (mm): 7 x 7 x 1.7
Pitch (mm):

Environmental & Export Classifications

RoHS (R2A20114FP#U0) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type LQFP
Function PFC control IC
Icc (Typical) (mA) 7.5
Lead Compliant Yes
Lead Count (#) 40
Length (mm) 7
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 7 x 7 x 1.7
Tape & Reel No
Thickness (mm) 1.7
Tstg (Max) (°C) 150
Tstg (Min) (°C) -55
Width (mm) 7

Description

Support is limited to customers who have already adopted these products.

Equipped with a variety of functions for improving efficiency, driving higher efficiency and eco-friendliness for power supply systems of electric devices, and thus society as a whole. Driver ICs are also available for high-accuracy, high-efficiency LED lighting systems.